IESNA:LM-63-2002
[TEST]P940980
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-760-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 5700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24151
TILT=NONE
104 -1 1 37 11 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2203.1 2189.2 2160.4 2135.3 2129 2131.5 2139 2152.8 2165.4 2169.2
2170.4 2189.2 2228.2 2292.2 2398.9 2549.5 2732.8 2953.7 3236.2 3572.6
3954.2 4421.2 4987.3 5631.3 6324.2 7068.6 7782.9 8115.5 7628.5 5894.9
3207.3 905.1 277.4 164.4 94.1 38.9 0
2203.1 2195.5 2165.4 2140.3 2134 2135.3 2142.8 2156.6 2167.9 2171.7
2174.2 2194.3 2231.9 2299.7 2403.9 2555.8 2741.6 2963.8 3253.7 3590.2
3984.3 4465.1 5053.9 5684 6389.5 7152.7 7851.9 8153.2 7551.9 5763.1
3057.9 848.6 268.6 150.6 87.9 35.1 0
2203.1 2193 2164.1 2137.8 2126.5 2127.7 2131.5 2139 2144.1 2149.1
2156.6 2178 2218.1 2282.1 2387.6 2526.9 2705.2 2916.1 3188.5 3521.1
3936.6 4456.3 5066.4 5744.3 6447.2 7192.9 7897.1 8263.7 7818 6225
3695.6 1363.3 364 180.8 106.7 41.4 0
2203.1 2188 2160.4 2131.5 2116.4 2112.7 2115.2 2116.4 2116.4 2125.2
2137.8 2161.6 2201.8 2264.6 2354.9 2488 2665 2880.9 3153.3 3484.7
3934.1 4471.4 5156.8 5928.8 6719.6 7495.4 8219.7 8629 8403 7225.5
4961 2400.1 723.1 263.6 128 40.2 0
2203.1 2188 2161.6 2131.5 2112.7 2108.9 2111.4 2111.4 2111.4 2121.5
2144.1 2165.4 2199.3 2253.3 2334.9 2457.9 2636.1 2858.3 3132 3481
3941.7 4555.5 5347.6 6285.3 7249.4 8113 8809.7 9251.6 9304.3 8701.8
6939.3 4173.9 1772.5 451.9 151.9 35.1 0
2203.1 2184.2 2157.9 2127.7 2107.7 2103.9 2107.7 2112.7 2112.7 2122.7
2146.6 2164.1 2190.5 2248.2 2334.9 2457.9 2631.1 2858.3 3137 3504.8
3985.6 4645.9 5532.1 6612.9 7710.1 8662.8 9360.8 9880.5 10199.3 9996
8664.1 6083.2 2913.6 915.1 194.6 45.2 0
2203.1 2188 2160.4 2129 2108.9 2103.9 2106.4 2111.4 2111.4 2121.5
2144.1 2167.9 2201.8 2257 2342.4 2467.9 2643.7 2864.6 3140.8 3489.7
3950.4 4565.5 5361.4 6285.3 7239.3 8121.8 8849.9 9357 9424.8 8762
7098.7 4334.6 1703.4 439.4 126.8 33.9 0
2203.1 2190.5 2164.1 2132.8 2112.7 2107.7 2111.4 2115.2 2119 2129
2145.3 2171.7 2214.4 2278.4 2370 2496.8 2676.3 2894.7 3167.1 3508.6
3960.5 4530.4 5219.6 5971.5 6741 7518 8254.9 8667.9 8385.4 7282
5102.8 2452.9 731.8 274.9 130.6 40.2 0
2203.1 2194.3 2166.7 2136.5 2120.2 2117.7 2122.7 2132.8 2141.5 2150.3
2161.6 2184.2 2228.2 2297.2 2400.1 2542 2719 2933.6 3202.3 3527.4
3939.1 4450.1 5048.8 5702.8 6385.7 7123.8 7849.4 8214.7 7830.6 6512.5
4114.9 1616.8 463.2 220.9 118 47.7 0
2203.1 2196.8 2167.9 2137.8 2124 2122.7 2131.5 2149.1 2164.1 2172.9
2181.7 2204.3 2245.7 2316 2424 2575.9 2761.7 2986.4 3262.5 3596.4
3983.1 4463.9 5017.4 5638.8 6299.1 7031 7727.6 8001.3 7484.1 5809.5
3183.4 959.1 292.5 148.1 79.1 31.4 0
2203.1 2195.5 2167.9 2137.8 2124 2124 2132.8 2149.1 2165.4 2172.9
2180.5 2199.3 2242 2308.5 2415.2 2563.3 2747.9 2982.6 3260 3576.4
3956.7 4417.4 4968.5 5593.6 6223.8 6955.6 7667.4 8003.8 7567 5984
3390.6 1065.8 308.8 160.7 82.9 28.9 0
